BD46422G
4.2V, Fixed Delay (200msec), CMOS Output Type, High Accuracy Voltage Detector

ROHM's BD45xxxG and BD46xxxG series of reset ICs utilize CMOS processes for low current consumption and high accuracy. The built-in counter timer delay circuit eliminates the need to set the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 2.3V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. A total of 156 models are offered, classified by delay time. In addition, the entire series is of course both lead-free and RoHS-compliant.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD46422G-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Under Voltage Detection Voltage [V] (typ.)

4.2

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

CMOS

Reset Delay Timer

Fixed Delay (200msec)

Reset Active State

Low

Manual Reset

Yes

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

0.80(VDET=4.8V)

Circuit Current (OFF) [µA]

0.85(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

1.2

L Output Current (HighVol) [mA]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

2.9x2.8 (t=1.25)

Find Similar

Features:

・Broad lineup available in different detection voltages : 2.3V to 4.8V (0.1V increments)
・High detection voltage accuracy : ±1%
・Ultra-low current consumption : 0.85uA typ. (OFF circuit current)
X

Most Viewed