BD46311G - Documentation

ROHM's BD45xxxG and BD46xxxG series of reset ICs utilize CMOS processes for low current consumption and high accuracy. The built-in counter timer delay circuit eliminates the need to set the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 2.3V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. A total of 156 models are offered, classified by delay time. In addition, the entire series is of course both lead-free and RoHS-compliant.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

White Paper

ISO 26262: Functional Safety Standard for Modern Road Vehicles
 
In this paper, as interest in functional safety and ISO 26262 grows and initiatives and responses are needed, we will introduce these concepts from a semiconductor manufacturer’s perspective, including how they affect the automotive sector.

Application Note

Spice Models for Voltage Detector ICs
 
SPICE is a general-purpose circuit-simulation program for nonlinear DC, nonlinear transient, and linear AC analysis. It solves network equations for node voltages and was designed to solve both linear and nonlinear electrical circuits…
Voltage Detector Circuit Collection
 
Circuit Applications
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs