BD45E242G-M - Packaging & Quality
ROHM’s BD45Exxxx-M and BD46Exxxx-M series are highly accurate, low current consumption Voltage Detector IC series. Because the counter timer delay circuit is built into those series, an external capacitor for the delay time setting is unnecessary. The lineup was established with two output types (Nch open drain output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may be selected according to application.
×
Package Information
Package Information
|
|
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
|
Anti-Whisker formation
|
|
|
Manufacturing Data
Factory Information
|
|
|
Environmental Data
UL94 Flame Classifications of Mold Compound
|
|
|
Compliance with the ELV directive
|
|
|
REACH SVHC Non-use Declaration
|
|
|
RoHS Comission Delegated Directive
|
|
|
Export Information
The Export Control Order
|
|
|
Export Administration Regulations(EAR)
|
|
|