BD45E235G-M
2.3V, Fixed Delay (50msec) Voltage Detector for Automotive

ROHM’s BD45Exxxx-M and BD46Exxxx-M series are highly accurate, low current consumption Voltage Detector IC series. Because the counter timer delay circuit is built into those series, an external capacitor for the delay time setting is unnecessary. The lineup was established with two output types (Nch open drain output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may be selected according to application.

Product Detail

 
Part Number | BD45E235G-MTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

2.3

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

Open drain

Reset Delay Timer

Fixed Delay (50msec)

Reset Active State

Low

Comment

Cu wire bonding.

Manual Reset

Yes

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.80(VDET=4.8V)

Circuit Current (OFF) [µA]

0.85(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

1.2

L Output Current (HighVol) [mA]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・ Counter Timer Built-in
・ No delay time setting capacitor required
・ Ultra-low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
X

Most Viewed