BD45E231G-M - Documentation
ROHM’s BD45Exxxx-M and BD46Exxxx-M series are highly accurate, low current consumption Voltage Detector IC series. Because the counter timer delay circuit is built into those series, an external capacitor for the delay time setting is unnecessary. The lineup was established with two output types (Nch open drain and CMOS output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may be selected according to application.
×
White Paper
ISO 26262: Functional Safety Standard for Modern Road Vehicles
|
|
In this paper, as interest in functional safety and ISO 26262 grows and initiatives and responses are needed, we will introduce these concepts from a semiconductor manufacturer’s perspective, including how they affect the automotive sector.
|
Application Note
Importance of Probe Calibration When Measuring Power: Deskew
|
|
Even when devices used for measurement are calibrated regularly, they will give incorrect results if calibration is not perfo rmed for the measurement environment. This application note explains the importance of probe calibration in power measurement environments.
|
Thermal Resistance
|
|
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
|
Impedance Characteristics of Bypass Capacitor
|
|
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
|
Package Ordering Unit
|
|
For ICs
|