BD45245G - Packaging & Quality
ROHM's BD45xxxG and BD46xxxG series of reset ICs utilize CMOS processes for low current consumption and high accuracy. The built-in counter timer delay circuit eliminates the need to set the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 2.3V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. A total of 156 models are offered, classified by delay time. In addition, the entire series is of course both lead-free and RoHS-compliant.
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
×
Package Information
Package Information
|
|
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
|
Anti-Whisker formation
|
|
|
Manufacturing Data
Factory Information
|
|
|
Environmental Data
UL94 Flame Classifications of Mold Compound
|
|
|
Compliance with the ELV directive
|
|
|
REACH SVHC Non-use Declaration
|
|
|
RoHS Comission Delegated Directive
|
|
|
Export Information
The Export Control Order
|
|
|
Export Administration Regulations(EAR)
|
|
|