BU4328FVE - Packaging & Quality

ROHM's low voltage CMOS reset ICs utilize CMOS processes for high precision and low current consumption. In addition, a delay circuit is built in, enabling arbitrary setting of the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 0.9V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. The entire series is of course both lead-free and RoHS-compliant.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)