Voltage Detector with Adjustable Delay Time - BU4309G
ROHM's low voltage CMOS reset ICs utilize CMOS processes for high precision and low current consumption. In addition, a delay circuit is built in, enabling arbitrary setting of the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 0.9V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. The entire series is of course both lead-free and RoHS-compliant.
For Automotive usage, please contact Sales.
Specifications:
Under Voltage Detection Voltage [V] (typ.)
0.9
VDET Precision [%]
±1
Reset Active Voltage Range [V]
0.7 to 7
Output Types
CMOS
Reset Delay Timer
Adjustable Delay
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
No
Circuit Current (ON) [µA]
0.40(VDET=4.8V)
Circuit Current (OFF) [µA]
0.55(VDET=4.8V)
Hysteresis Voltage [V]
VDET x 0.05
"L" Output Current (LowVol) [mA]
3.3
"L" Output Current (HighVol) [mA]
6.5
Delay Circuit Resistance [MΩ]
10.0
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size
2.90 x 2.80 (t=1.25)
Features:
・Broad lineup available in different detection voltages : 0.9V to 4.8V (0.1V increments)・High detection voltage accuracy : ±1%
・Ultra-low current consumption