BU4217G - Documentation
ROHM's low voltage CMOS reset ICs utilize CMOS processes for high precision and low current consumption. In addition, a delay circuit is built in, enabling arbitrary setting of the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 0.9V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. The entire series is of course both lead-free and RoHS-compliant.
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
×
White Paper
ISO 26262: Functional Safety Standard for Modern Road Vehicles
|
|
In this paper, as interest in functional safety and ISO 26262 grows and initiatives and responses are needed, we will introduce these concepts from a semiconductor manufacturer’s perspective, including how they affect the automotive sector.
|
Application Note
Spice Models for Voltage Detector ICs
|
|
SPICE is a general-purpose circuit-simulation program for nonlinear DC, nonlinear transient, and linear AC analysis. It solves network equations for node voltages and was designed to solve both linear and nonlinear electrical circuits…
|
Voltage Detector Circuit Collection
|
|
Circuit Applications
|
Importance of Probe Calibration When Measuring Power: Deskew
|
|
Even when devices used for measurement are calibrated regularly, they will give incorrect results if calibration is not perfo rmed for the measurement environment. This application note explains the importance of probe calibration in power measurement environments.
|
Thermal Resistance
|
|
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
|
Impedance Characteristics of Bypass Capacitor
|
|
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
|
Package Ordering Unit
|
|
For ICs
|