BD5316G-2M
Nano Energy™, 1.6V, CMOS Output Type, Adjustable Delay Voltage Detector for Automotive
BD5316G-2M
Nano Energy™, 1.6V, CMOS Output Type, Adjustable Delay Voltage Detector for Automotive
ROHM's BD5316G-2M is a highly accurate, low current consumption Voltage Detector IC with a capacitor controlled time delay. The lineup includes N-channel open drain output (BD52xx-2M) and CMOS output (BD53xx-2M) so that the users can select depending on the application. The devices are available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±30% accuracy in the overall operating temperature range of -40°C to 105°C.
Product Detail
Functional Safety:
Specifications:
Under Voltage Detection Voltage [V] (typ.)
1.6
VDET Precision [%]
±2±12mV
Reset Active Voltage Range [V]
0.8 to 6
Output Types
CMOS
Reset Delay Timer
Adjustable Delay
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
Yes
Circuit Current (ON) [µA]
0.23
Circuit Current (OFF) [µA]
0.27
Hysteresis Voltage [V]
VDET x 0.05
L Output Current (LowVol) [mA]
0.17
L Output Current (HighVol) [mA]
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Nano Energy™
- Delay Time Setting controlled by external capacitor
- Two output types (Nch open drain and CMOS output)
- Very small, lightweight and thin package
- Package SSOP5 is similar to SOT-23-5 (JEDEC)