ROHM Product Detail

Not Recommended for New Designs BD52E34G
3.4V, Adjustable Delay Voltage Detector

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD52E34G

Part Number
BD52E34G
BD52E34G
BD5234G-1
BD5234G-1
Ordering Part Number BD52E34G-TR BD5234G-1TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSOP5 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 3.4 3.4
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.95 to 10 0.8 to 6
Output Types Open drain Open drain
Reset Delay Timer Adjustable Delay Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.85(VDET=4.8V) 0.23
Circuit Current (OFF) [µA] 0.85(VDET=4.8V) 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 0.4 1
L Output Current (HighVol) [mA] 2 2
Additional Feature Cu wire bonding. -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 85
Package Size [mm] 2.9x2.8 (t=1.25) 2.9x2.8 (t=1.25)
X

Most Viewed