Voltage Detector with Adjustable Delay Time - BD52E33G
ROHM's BD52Exxx and BD53Exxx series are highly accurate, low current consumption Voltage with a capacitor controlled time delay. The line up includes BD52Exxx devices with N-channel open drain output and BD53Exxx devices with CMOS output. The devices are available for specific detection voltages ranging from 2.3V to 6.0V in increments of 0.1V.
For Automotive usage, please contact Sales.
Specifications:
Under Voltage Detection Voltage [V] (typ.)
3.3
VDET Precision [%]
±1
Reset Active Voltage Range [V]
0.95 to 10
Output Types
Open drain
Reset Delay Timer
Adjustable Delay
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
No
Circuit Current (ON) [µA]
0.85(VDET=4.8V)
Circuit Current (OFF) [µA]
0.85(VDET=4.8V)
Hysteresis Voltage [V]
VDET x 0.05
"L" Output Current (LowVol) [mA]
0.4
"L" Output Current (HighVol) [mA]
2
Comment
Cu wire bonding.
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
2.90 x 2.80 (t=1.25)
Features:
・ Delay Time Controlled by external Capacitor・ Two output types (N-channel open drain and CMOS output)
・ Ultra-low current consumption
・ Very small, lightweight and thin package
・ Package SSOP5 is similar to SOT-23-5(JEDEC)