BD52E23G-M
2.3V, Adjustable Delay Voltage Detector for Automotive

ROHM's BD52Exxx and BD53Exxx series are highly accurate, low current consumption Voltage Detector ICs with a capacitor controlled time delay. The line up includes BD52Exxx devices with N-channel open drain output and BD53Exxx devices with CMOS output. The devices are available for specific detection voltages ranging from 2.3V to 6.0V in increments of 0.1V.

Product Detail

 
Part Number | BD52E23G-MTR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

2.3

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.95 to 10

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Comment

Cu wire bonding.

Manual Reset

No

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.85(VDET=4.8V)

Circuit Current (OFF) [µA]

0.85(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

0.4

L Output Current (HighVol) [mA]

2

Delay Circuit Resistance [MΩ]

9

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・ Delay Time Controlled by external Capacitor
・ Two output types (N-channel open drain and CMOS output)
・ Ultra-low current consumption
・ Very small, lightweight and thin package
・ Package SSOP5 is similar to SOT-23-5(JEDEC)
X

Most Viewed