BD521VNVX-2C
Nano Energy™, 0.965V, Adjustable Delay Voltage Detector for Automotive

ROHM's Free Time Delay Setting CMOS Voltage Detector ICs are highly accurate, with ultra-low current consumption feature that uses CMOS process. Delay time setting can be control by an external capacitor. The lineup includes N-channel open drain output with detection voltage of 0.965V. The time delay has ±50% accuracy in the overall operating temperature range of -40℃ to 125℃.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD521VNVX-2CTL
Status | Recommended
Package | SSON004R1010
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

0.965

VDET Precision [%]

±3±12mV

Reset Active Voltage Range [V]

0.8 to 6

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

Yes

Circuit Current (ON) [µA]

0.23

Circuit Current (OFF) [µA]

0.27

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

0.17

L Output Current (HighVol) [mA]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

1x1 (t=0.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Energy™
  • AEC-Q100 Qualified(Grade 1)
  • Delay Time Setting Controlled by External Capacitor
  • Nch Open Drain Output Type
  • Miniature Surface-mount Package
X

Most Viewed