BU34DV7NUX
1.8V to 5.5V, 300mA 1ch Synchronous Boost DC/DC Converter

The BU34DV7NUX devices provide a power supply solution for products powered by either two-cell alkaline,NiCd or NiMH, or one-cell Li-ion or Li-polymer battery.
Output currents can go as high as 300mA while using two alkaline, and discharge it down to 1.8 V.
With the MODE pin, the BU34DV7NUX provides mode selection of PWM control or PFM/PWM automatic switching control. When load current is large, the product switches automatically to the PWM mode so that high efficiency is achievable over a wide range of load conditions. The maximum peak current in the boost switch is typically limited to a value of 1.85A.
BU34DV7NUX output voltage is fixed by an internal resistor divider. When VIN voltage is higher than 3.4 V, Vout is connected with Vin.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU34DV7NUX-GE2
Status | Active
Package | VSON010X3030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

1.8

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

3.4

Vout1(Max.)[V]

3.4

Iout1(Max.)[A]

0.3

SW frequency(Max.)[MHz]

0.7

Light Load mode

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=0.6)

Find Similar

Features:

・ Synchronous Boost DC/DC Converter(PFM/PWM) 300mA @Vout=3.4V, Vin=1.8V
・Fixed Output voltage (3.4V)
・Pass-Through Function1 (VIN > VOUT<3.4V>)
・Thermal Shutdown
・VSON010X3030 (Small Package)
X

Most Viewed