ROHM Product Detail

BD8317GWL
Step-up and inverted 2-channel DC/DC converter with Built-in Power MOSFET

The BD8317GWL is step-up and inverted 2-channel switching regulator with integrated internal high-side MOSFET. With wide input range from 2.5 to 5.5V, it suitable for application of portable item. In addition, The small package design is ideal for miniaturizing the power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8317GWL-E2
Status | Recommended
Package | UCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

2

Integrated FET / Controller

Integrated FET

Topology

Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.5

Vin1(Max.)[V]

5.5

Vout1(Max.)[V]

18

Vout2(Min.)[V]

-9

Vout2(Max.)[V]

-1

SW frequency setting (Max.)[MHz]

0.8

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.8x1.5 (t=0.55)

Find Similar

Features:

  • Wide input voltage range of 2.5V to 5.5V
  • High frequency operation 0.8MHz
  • Incorporates Nch FET of 230mΩ/22V and Pch Pow FET of 230mΩ/15V
  • Incorporates Soft Start (4.2msec(typ)) and high side switch of boost channel
  • Independent ON/OFF signal (STB). Built-in discharge SW for step up channel
  • Small package UCSP50L1 (1.8mm×1.5mm, 4×3 grid, 11pin, WLCSP)
  • Circuits protection OCP, SCP, UVLO, TSD
X

Most Viewed