BV1HALA5EFJ - Packaging & Quality (Under Development)

BV1HALA5EFJ is a single Nch MOSFET high side load switch applicable to 8.0V to 32.0V input. It has a built-in overcurrent protection, Thermal shutdown protection, soft-start function and low power output OFF function. It is equipped with error flag notification pin to indicate thermal shutdown and overcurrent. Single chip power supply management is possible.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Manufacturing Data

Factory Information