BV1HJ045EFJ-C - Packaging & Quality (New)

BV1HJ045EFJ-C is a 1ch high side switch for automotive application. It has a built-in overcurrent limit function, thermal shutdown protection function, open load detection function, low power output-OFF function and short-to-VCC detection function. It is equipped with diagnostic output function for abnormality detection. The overcurrent limit is 5.0A to 12.0A. BV1HL045EFJ-C with overcurrent limit of 2.5A to 5.5A is also available.

Manufacturing Data

Factory Information