ROHM Product Detail

Last Time Buy BD3925HFP-C
500mA, Low Iq Voltage Tracker for Automotive

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3925HFP-CTR
Status | Last Time Buy
Package | HRP5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

4.5

Vin(Max.)[V]

50

Iout(Max.)[A]

0.5

Vout Type

Voltage Tracker

Circuit Current[mA]

0.045

Dropout Voltage (Typ.)[V]

0.25(Io=200mA)

Ripple Rejection [dB]

80

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Features:

・Low dropout voltage/ Low quiescent current
・Built-in Overcurrent protection circuit/ Thermal shutdown circuit
X

Most Viewed