BA178M09FP
500mA 9V, Fixed Output, High PSRR Three-Terminal Regulators
Last Time Buy
BA178M09FP
500mA 9V, Fixed Output, High PSRR Three-Terminal Regulators
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
11.5
Vin(Max.)[V]
26
Iout(Max.)[A]
0.5
Vout Type
Fixed
Vout Accuracy
±4.0%
Circuit Current[mA]
4.5
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Built-in overcurrent and thermal cutoff circuits・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility