Rohm Breadcrumb

Rohm Productdetail

500mA Output 78 series Regulators Surface mount type - BA178M06FP

ROHM's broad lineup of 78 series regulators is available in 11 output voltages (5V, 6V, 7V, 8V, 9V, 10V, 12V, 15V, 18V, 20V, and 24V), 2 current types, and different package configurations, making them ideal for a wide variety of applications. Pin-compatible models are also available for greater compatibility. In addition, multiple protection circuits are integrated (i.e. overcurrent, overvoltage), ensuring a high degree of reliability under any environment.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA178M06FP-E2
Status | Active
Package | TO252-3
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

35.0

ch

1

Vin(Min.)[V]

8.5

Vin(Max.)[V]

21.0

Vout (Typ.) [V]

6

Vout Precision

±4.0%

Iout(Max.)[A]

0.5

Circuit Current[mA]

4.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Additional Feature

ASO(Area of Safe Operation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Built-in overcurrent and thermal cutoff circuits
・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility