ROHM Product Detail

Last Time Buy BA17807FP
1A 7V, Fixed Output, High PSRR Three-Terminal Regulators

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA17807FP-E2
Status | Last Time Buy
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

9.5

Vin(Max.)[V]

22

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±4.0%

Circuit Current[mA]

4.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Built-in overcurrent and thermal cutoff circuits
・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility
X

Most Viewed