BA17806FP
1A 6V, Fixed Output, High PSRR Three-Terminal Regulators

ROHM's broad lineup of 78 series regulators is available in 11 output voltages (5V, 6V, 7V, 8V, 9V, 10V, 12V, 15V, 18V, 20V, and 24V), 2 current types, and different package configurations, making them ideal for a wide variety of applications. Pin-compatible models are also available for greater compatibility. In addition, multiple protection circuits are integrated (i.e. overcurrent, overvoltage), ensuring a high degree of reliability under any environment.

The following DATA SHEET link provides Technical note that can be used as a reference to read official specifications. Please contact our sales office for Data Sheet as delivery specification.
The characteristics described in the BA178xx and BA178Mxx series Data Sheet do not differ from those of the BA78xx and BA78Mxx series. Therefore, documents and design models of BA78xx and BA78Mxx series is disclosed unless otherwise specified.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA17806FP-E2
Status | Recommended
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

8.5

Vin(Max.)[V]

21

Iout(Max.)[A]

1

Vout Accuracy

±4.0%

Circuit Current[mA]

4.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・Built-in overcurrent and thermal cutoff circuits
・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility
X

Most Viewed