BDJ2FC0WFP - Tools

BDJ2FC0WFP is low-saturation regulators. BDJ2FC0WFP output voltage is 12.0V and package is TO252-5. BDJ2FC0WFP has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

2D/3D/CAD

TO252-5 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern