Last Time Buy
BD3506F
2.5A Variable Output, High-Accuracy LDO Regulator
BD3506F
Last Time Buy
BD3506F
2.5A Variable Output, High-Accuracy LDO Regulator
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BD3506F-E2
Status |
Last Time Buy
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
7
Vin(Min.)[V]
4.3
Vin(Max.)[V]
5.5
Iout(Max.)[A]
2.5
Vout Accuracy
±1.0
Circuit Current[mA]
0.7
Thermal Shut-down
Recover
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Soft Start
Variable
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
・Built-in high-accuracy reference voltage circuit (0.65V±1%)・Built-in VCC low input maloperation prevention circuit (Vcc = 4.15V)
・Reduced rush current by NRCS
・Built-in ultra-low on-resistor (120 mΩ typ) Nch Power MOSFET
・Built-in current limiting circuit (2.5A min)
・Built-in thermal shutdown circuit
・Output variable type (0.65-2.5V)
・Adoption of SOP8 package (BD3506F) : 5.0 x 6.2 x 1.5 (mm)