Last Time Buy
BD3531F
1.5A Termination Regulator for DDR-SDRAMs
BD3531F
Last Time Buy
BD3531F
1.5A Termination Regulator for DDR-SDRAMs
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BD3531F-FE2
Status |
Last Time Buy
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Vin(Min.)[V]
4.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
1.5
Circuit Current[mA]
2
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
- Incorporates a Push-Pull Power Supply for Termination (VTT)
- Incorporates a Reference Voltage Circuit (VREF)
- Incorporates an Enabler
- Incorporates an Undervoltage Lockout (UVLO)
- Incorporates a Thermal Shutdown Protector (TSD)
- Compatible with Dual Channel (DDR-II)