BD42754FPJ-C - Packaging & Quality

BD42754FPJ-C is a voltage regulator featuring 45V absolute maximum voltage with 1ch Reset and offers the output current of 500 mA while limiting the low quiescent current. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62V. The reset delay time can be programmed by the external capacitor.

Manufacturing Data

Factory Information
 

Environmental Data

REACH SVHC Contained Report