Not Recommended for New Designs
BD9408FV
1ch Boost up type White LED Driver for large LCD
BD9408FV
Not Recommended for New Designs
BD9408FV
1ch Boost up type White LED Driver for large LCD
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD9408FV-E2
Status |
Not Recommended for New Designs
Package |
SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS |
Yes
MSL | 1
Specifications:
Topology
Boost
Vin(Min.)[V]
9
Vin(Max.)[V]
35
Number of Outputs
1
Switching Frequency (Max.)[MHz]
0.15
Dimming
DC / PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5.0x6.4 (t=1.35)
Features:
- DC/DC Converter with Current Mode
- LED Protection Circuit(Over Boost Protection, LED OCP Protection)
- Over Voltage Protection(OVP) for the Output Voltage
- Adjustable Soft Start
- Adjustable Oscillation Frequency of DC/DC
- Wide Range of Analog Dimming 0.2V to 3.0V
- LED Dimming PWM Over Duty Protection(ODP)