BD6142AMUV
8-Channel White LED Driver with Integrated FET for up to 80 LEDs

This IC is white LED driver IC with PWM step-up DC/DC converter that can boost max 41V and current driver that can drive max 30mA. The wide and precision brightness can be controlled by external PWM pulse. This IC has very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD panel.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6142AMUV-E2
Status | Active
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

4.2

Vin(Max.)[V]

27

Total Output Current (Max.)[mA]

240

Per Channel Drive(Max.)[mA]

30

Number of Outputs

8

Vout(Max.)[V]

41

Switching Frequency (Max.)[MHz]

1.6

Integrated Switching FET

Yes

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

・High efficiency PWM step-up DC/DC converter
・High accuracy & good matching current drivers 8-ch (MAX30mA/ch)
・Integrated 50V power Nch MOSFET
・Soft Start function
・Drive up to 11 LEDs in series, 8 strings in parallel
・Wide input voltage range (4.2V to 27V)
・Over-voltage protection
・External SBD open detect / Output Short protection
・Over current limit
・CH Terminal open / GND short protect
・CH over voltage protect / LED short protect
・Thermal shutdown (TSD)
・Under voltage lockout (UVLO)
・PWM dimming (200Hz to 25kHz)
・Analog dimming
X

Most Viewed