BM521Q25F - Documentation

BM521Q25F is an AC/DC converter for LED lighting, which has a built-in MOSFET with 650V withstand voltage. This IC can be applied to quasi-resonant typed High-side LED driver application, and the high current precision and Low EMI noise can be achieved. Moreover, owing to the built-in PFC (Power Factor Correction) converter, the harmonics is improved. Owing to the start-up circuit with 650V withstand voltage, the low power consumption is achieved. And owing to the external current setting resistance, a power supply design with a high degree of freedom can be achieved. Owing to the built-in start-up circuit and MOSFET with 650V withstand voltage, a compact application can be designed easily, and the low-cost can be achieved with the small BOM size.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

White Paper

ROHM Automotive Lighting Solutions
 
This paper proposes automotive lighting solutions that combine LED driver ICs required for LED lighting control along with compact high reliability LEDs. we will introduce the market needs for LED driver ICs, ROHM’s new LED driver IC, ROHM LEDs Optimized for automotive applications.

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs