ROHM Product Detail

BD8374HFP-M
50V 500mA 1-Channel LED Source Driver for Automotive

BD8374HFP-M is a LED source driver with the capability of withstanding high input voltage (50V Max.). The fixed current output is possible by PWM brightness, and it is suitable for automotive LED drive. It is built into LED open/short protection and overheating protection at over voltage, and high reliability can be achieved. When driving two or more LED by using two or more LSI, it can be done to control LED all together turning off even if LED causes short/open in a certain row.

Product Detail

 
Part Number | BD8374HFP-MTR
Status | Active
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

4.5

Vin(Max.)[V]

42

Total Output Current (Max.)[mA]

500

Per Channel Drive(Max.)[mA]

500

Number of Outputs

1

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・AEC-Q100 Qualified
・Variable form Constant-Current Source Driver
・PWM Dimming Function
・CR Timer for PWM Dimming Function Integrated
・LED Open/Short Protective Circuit Function Integrated
・Overvoltage Mute and Temperature Protection Functions Integrated
・Abnormal Output Detection and Output Functions(PBUS)
X

Most Viewed