ROHM Product Detail

BV1HD090FJ-C
1ch High Side Switch IC

BV1HD090FJ-C is an automotive 1ch high side switch IC, which has built-in overcurrent limiting circuit (OCP), thermal shutdown circuit (TSD), open load detection function (OLD) and under voltage lockout function (UVLO). It is also equipped with the diagnostic output when detecting an error (ST).

Product Detail

 
Part Number | BV1HD090FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

90

ON Resistance(Max.)[mΩ]

215

DC Output Current @Ta=85℃ [A]

1.9

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

36

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

68

Over Current Limit (Min.)[A]

2.7

Under voltage Detection Level(Max.)[V]

4.2

Current consumption(Typ.)[µA]

200

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • AEC-Q100 qualified
  • Built-in overcurrent limiting circuit (OCP)
  • Built-in thermal shutdown circuit (TSD)
  • Built-in open load detection function (at output OFF)
  • Direct control enabled from CMOS logic IC, etc.
  • Built-in under voltage lockout function
  • Built-in Output State Pin
  • On-Resistance RON=90mΩ (Typ) (VBB=14V, Tj=25°C, IOUT=0.5A)
  • Monolithic power management IC with the control block (CMOS) and power MOS FET mounted on a single chip
  • Enables operation at low voltage down to 4.2V
X

Most Viewed