Rohm Breadcrumb

Rohm Productdetail

Automotive IPS series 1ch High-side switch - BD1HC500FVM-C

BD1HC500FVM-C is an Automotive 1ch High-Side switch. It has a built-in overcurrent protection circuit, Thermal Shut Down (TSD) circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has diagnostic (ST) output function at the time during abnormal detection.

Technical Documents

Application Note

SPICE Modeling Report - 1ch High-Side Switch IC BD1Hx500 Series
 
The characteristics from the SPICE simulation model of the 1ch High-Side Switch IC BD1Hx500 Series will be described.
BDxxHC5 Series Application Information
 
The information in this application note only provides hints for IC mounting.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Design Model

Spice Model
 

Additional information Batch Download 

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)
 

Other

Factory Information