ROHM Product Detail

Obsolete BM60068FU-C
Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BM60068FU-CE2
Status | Obsolete
Package | SSOP-C38W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

6

I/O Delay Time(Max.)[ns]

150

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Temperature Monitor

No

Package Size [mm]

10.0x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified (Grade1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lock Out Function
  • Over Voltage Lock Out Function
  • Short Circuit Protection Function
  • Active Miller Clamping Function
  • Output State Feedback Function
  • Built in Self Test Function
  • Designed for UL1577
X

Most Viewed