ROHM Product Detail

Obsolete BM60065FU-C
Isolation Voltage 2500 Vrms 1ch Gate Driver Providing Galvanic Isolation

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BM60065FU-CE2
Status | Obsolete
Package | SSOP-C38W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

10

Vcc2(Max.)[V]

24

Iout(Max.)[A]

10

I/O Delay Time(Max.)[ns]

450

Min. Input Pulse Width[ns]

180

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Temperature Monitor

Yes

Package Size [mm]

10.0x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified (Grade1)
  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Fast Turn Off Function for Short Circuit Protection
  • Soft Turn Off Function for Short Circuit Protection (Adjustable turn off time)
  • Active Miller Clamping Function
  • Temperature Monitoring Function
  • Switching Controller
  • Gate Constant Current Driving Function
  • Output State Feedback Function
X

Most Viewed