Not Recommended for New Designs
BD99954MWV
1 to 4-Cell Li-Ion Battery Manager for Application Processors
BD99954MWV
Not Recommended for New Designs
BD99954MWV
1 to 4-Cell Li-Ion Battery Manager for Application Processors
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD99954MWV-E2
Status |
Not Recommended for New Designs
Package |
UQFN040V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
3.8
Supply Voltage(Max.)[V]
25
Charge Voltage [V]
4.192±0.5% / 8.400±0.5% / 12.592±0.5% / 16.800±0.5%
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5.0x5.0 (t=1.0)