ROHM Product Detail
BD71631QWZ
Linear Charger for Low Voltage Battery
Last Time Buy
BD71631QWZ
Linear Charger for Low Voltage Battery
Products discontinuation (EOL) has been announced.
Product Detail
Replacement Product For BD71631QWZ
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD71631QWZ-TR | BD7090NUV-E2 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | UMMP10LZ1824 | VSON010V3030 |
| Unit Quantity | 2500 | 3000 |
| Minimum Packing Quantity | 2500 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Supply Voltage (Min.)[V] | 2.9/4.0 (Charge Current 30mA/300mA) | 2.9/4.0 (Charge Current 30mA/100mA) |
| Supply Voltage (Max.)[V] | 5.5 | 5.5 |
| Charge Voltage [V] | 2.0V~4.7V(±2%) | 1.2V~4.7V(±2%) |
| Temperature (Min.)[°C] | -30 | -30 |
| Temperature (Max.)[°C] | 105 | 105 |
| Package Size [mm] | 2.4x1.8 (t=0.4) | 3.0x3.0 (t=1.0) |
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD71631QWZ-EVK-001
This EVK is for evaluating the linear charging IC BD71631QWZ, and charges 4.2V from the 5V input voltage. BD71631QWZ accepts a power supply input range of 2.9V to 5.5V and generates a charging battery voltage ranging from 2.0V to 4.7V using external resistors. If the charging current is VIN ≥ 4V, it can be used up to 300mA under the condition of VIN-VOUT ≥ 1V and up to 100mA under the condition of VIN-VOUT ≥ 0.3V. If 2.9V ≤ VIN ≤ 5.5V, it can be used up to 30mA under the condition of VIN-VOUT ≥ 0.3V. The charging current can be set with an external resistor. The termination current can be set from 50μA to 10mA using external resistors. Additional protection functions include a built-in Fixed 10-hour Safety Timer, UVLO(Under Voltage Lock Out), TSD(Thermal Shutdown Detection), and Battery Over Voltage Protection.
-

- Reference Design - REFLVBMS001-EVK-001
This collaboration board charges the EnerCera® Pouch rechargeable battery manufactured by NGK, and outputs the power stored in the EnerCera® by stepping down and stabilizing it. The Power Supply and RESET ICs with Nano Energy™ echnology maximizes the battery life.