ROHM Product Detail

Obsolete RPM-22PB
Phototransistors Sideview Type

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RPM-22PB
Status | Obsolete
Package | DIP
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

Surface Mount Type (Sideview)

Ic (Min.)[mA]

0.48

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.6x4.8 (t=2.54)

Features:

・Sideview moldresin package
・Visible light filter
・Wide view angle
X

Most Viewed