SML-S15R2T
Rear mounting available, with lens Top view type 870nm NIR (Near Infrared) LED

SML-S15R2T is a surface/back-mounted NIR (Near Infrared) LED with a lens and a wavelength of 870 nm.

Product Detail

 
Part Number | SML-S15R2TT86
Status | Recommended
Package | SMD
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type (Reverse mount)

Application

Home appliance, Industrial Equipment

Ie [mW/sr]

12

Wavelength λP(Typ.)[nm]

870

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.2x1.6 (t=1.85)

Find Similar

Features:

  • Surface mount Lens LEDs
  • Narrow directivity and high brightness
  • Availability of reverse mounting
X

Most Viewed