ROHM Product Detail

SML-S13RT
Rear mounting available, with lens Top view type 850nm NIR (Near Infrared) LED

SML-S13RT is an 850nm wavelength NIR (Near Infrared) LED with lens and surface/rear mounting.

Product Detail

 
Part Number | SML-S13RTT86
Status | Recommended
Package | SML-S13RT
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type (Reverse mount)

Application

Home appliance, Industrial Equipment

Ie [mW/sr]

2.5

Wavelength λP(Typ.)[nm]

850

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.2x1.6 (t=1.85)

Find Similar

Features:

・Molded type with lens
・Corresponded to reverse mounting
X

Most Viewed