ROHM Product Detail
Last Time Buy
BD6721FS
400mA class quiet driver
Last Time Buy
BD6721FS
400mA class quiet driver
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD6721FS
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD6721FS-E2 | BD61245EFV-E2 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | SSOP-A16 | HTSSOP-B16 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Type | Driver | Driver |
Vcc(Max.)[V] | 20.0 | 18.0 |
Power Supply Voltage (Max.) [V] | 17.0 | 16.0 |
Power Supply Voltage (Min.) [V] | 4.5 | 4.0 |
Iout (Max.)[A] | 1.0 | 1.8 |
Drive Type | PWM Soft SW | PWM Soft SW |
Speed Control | - | DC/PWM |
Standby mode | - | - |
FG/AL Signal | FG/AL | FG |
Usage | - | PC, Video Projector |
Number of phase | Single-phase | Single-phase |
Power supply | 12V | 4V to 16V |
Channel | - | 1.0 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 100 | 105 |
Package Size [mm] | 6.6x6.2 (t=1.71) | 5.0x6.4 (t=1.0) |

Show / Hide Parameters
X