Rohm Breadcrumb

Rohm Productdetail

Multifunction Single-phase Full-wave Fan Motor Driver - BD61246EFV

BD61246EFV is a 1chip driver that is composed of H-bridge power DMOS FET. Moreover, the circuit configuration is restructured, and convenience has been improved by reducing the external parts and simplifying the setting compared with the conventional driver. The pin is compatible with BD61245EFV (Rotation speed pulse signal output).

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Technical Documents

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Additional information Batch Download 

Other

Factory Information