ROHM Product Detail

BM6245FS
3-Phase Brushless Fan Motor Driver

This 3-phase Brushless Fan motor driver IC adopts PrestoMOS™ as the output transistor, and put in a small full molding package with the 150°/120˚commutation controller chip and the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides downsizing the built-in PCB of the motor.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM6245FS-E2
Status | Recommended
Package | SSOP-A54_36
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

400

Iout (Max.)[A]

1.5

Vcc (Max.)[V]

600

Drive Type

150°/120°

Speed Control

DC

Standby mode

-

FG/AL Signal

FG

Usage

Air-Conditioner

Number of phase

Three-phase

Channel

1

Controller Chip

150°/120°

Package Size [mm]

22.0x14.1 (t=2.4)

Find Similar

Features:

  • 600V PrestoMOS™ Built-in
  • Output Current 1.5A
  • Bootstrap operation by floating high side driver(including diode)
  • 150°/120˚ Selectable Commutation Logic
  • PWM Control (Upper arm switching)
  • Phase control supported from 0° to +30° at 1° intervals
  • Rotational Direction Switch
  • FG signal output with pulse number switch (4 or 12)
  • VREG Output (5V/30mA)
  • Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
  • Fault Output (open drain)
X

Most Viewed