Last Time Buy BA6951FS
Reversible Motor Drivers with Speed Control

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA6951FS-E2
Status | Last Time Buy
Package | SSOP-A16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

3

Vcc (Max.)[V]

18

Iout (Max.)[A]

1

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Package Size [mm]

6.6x6.2 (t=1.71)

Features:

・ Four-mode outputs of forward, reverse, stop (idling), and braking are enabled in compliance with two inputs
・ Motors can be driven at a constant speed by a current feedback amplifier
・ Built-in thermal shutdown circuit
・ Built-in current limiting function (BA6951FS)

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed