BD63030EKV-C
3-Phase Brushless Motor Pre-driver for Automotive
BD63030EKV-C
3-Phase Brushless Motor Pre-driver for Automotive
BD63030EKV-C is a pre-driver for a 3-phase motor such as an air conditioner blower motor and a battery cooling fan motor. 180° commutation PWM drive minimizes motor drive noise. It has a built-in automatic lead angle control function for high-efficiency drive. Moreover, it has the lock protection time, over current limit detect value, over current protection detect value, external parts thermal shutdown value for various motor controls as well as adjustment of startup time externally.
Product Detail
Functional Safety:

Specifications:
Usage
Air-Conditioner, Battery Cooling
Vcc (Max.)[V]
50
Type
Pre-Driver
Power Supply Voltage (Max.) [V]
18
Power Supply Voltage (Min.) [V]
6.5
Commutation Logic[°]
180
Sensor Type
3 sensor
External FET
N+N
Speed Control Input
DC/PWM
For Fan Motor
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
12x12 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Built-in Automatic Lead Angle Function
- Built-in Speed Feed-back Function
- 180° Commutation Sine Wave Drive (2-phase Modulation)
- Built-in Charge Pump
- Forward Rotation / Reverse Rotation Switch Function
- Variable Speed Control, Standby Command Function(PWM / DC Input Support)
- Selectable Output Modes / Dead Time
- Soft Start, Soft Stop Setup Function
- Built-in Protective Functions
Over Voltage Protection (OVP),
Under Voltage Lockout(UVLO),
Over Current Limit (OCL),
Over Current Protection (OCP),
Lock Protection (LOCK), Thermal Shutdown (TSD),
External Parts Thermal Shutdown (EXTSD),
Abnormal Hall Input Detection (HALLERR)
Reference Design / Application Evaluation Kit
-

- Evaluation Board - REFMOT003-EVK-001
Automotive Three-Phase Brushless Motor Pre-Driver with Sensor 5x6
-

- Evaluation Board - REFMOT003-EVK-002
Automotive Three-Phase Brushless Motor Pre-Driver with Sensor 3x3