ROHM Product Detail
Last Time Buy
RW1C026ZP
Pch -20V -2.5A Middle Power MOSFET
Last Time Buy
RW1C026ZP
Pch -20V -2.5A Middle Power MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RW1C026ZP
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RW1C026ZPT2CR | RV5C040APTCR1 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | WEMT6 | DFN1616-6 |
Unit Quantity | 8000 | 3000 |
Minimum Packing Quantity | 8000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-563T | DFN1616-6 |
Package Size [mm] | 1.6x1.6 (t=0.65) | 1.6x1.6 (t=0.8) |
Number of terminal | 6 | 8 |
Polarity | Pch | Pch |
V DSS [V] | -20 | -20 |
I D [A] | -2.5 | -4.0 |
R DS(on) (Typ) @1.5V[O] | 0.1 | 0.13 |
R DS(on) (Typ) @1.8V[O] | - | 0.095 |
R DS(on) (Typ) @2.5V[O] | 0.065 | 0.065 |
R DS(on) (Typ) @4.5V[O] | 0.05 | 0.06 |
R DS(on) (Typ) @Drive[O] | 0.1 | 0.13 |
Drive Voltage [V] | -1.5 | -1.5 |
Power Dissipation (PD) [W] | 0.7 | 1.5 |
Q g (Typ)[nC] | 10.0 | 8.5 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-120 | - |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X