ROHM Product Detail
Last Time Buy
RW1A020ZP
1.5V Drive Pch MOSFET
Last Time Buy
RW1A020ZP
1.5V Drive Pch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RW1A020ZP
Part Number |
![]() |
![]() |
![]() |
---|---|---|---|
Ordering Part Number | RW1A020ZPT2R | RV5A040APTCR1 | RV2C014BCT2CL |
Similar Level | - | Same Pinout | Similar Specification |
Data Sheet | |||
Supply Status | Last Time Buy | Recommended | Active |
Package | WEMT6 | DFN1616-6 | VML1006 |
Unit Quantity | 8000 | 3000 | 8000 |
Minimum Packing Quantity | 8000 | 3000 | 8000 |
Packing Type | Taping | Taping | Taping |
RoHS | Yes | Yes | Yes |
Package Code | SOT-563T | DFN1616-6 | DFN1006-3 |
Package Size [mm] | 1.6x1.6 (t=0.65) | 1.6x1.6 (t=0.8) | 1.0x0.6 (t=0.4) |
Number of terminal | 6 | 8 | 3 |
Polarity | Pch | Pch | Pch |
V DSS [V] | -12 | -12 | -20 |
I D [A] | -2.0 | -4.0 | -1.4 |
R DS(on) (Typ) @1.5V[O] | 0.2 | 0.09 | - |
R DS(on) (Typ) @1.8V[O] | - | 0.075 | 0.37 |
R DS(on) (Typ) @2.5V[O] | 0.105 | 0.055 | 0.28 |
R DS(on) (Typ) @4.5V[O] | 0.075 | 0.044 | 0.22 |
R DS(on) (Typ) @Drive[O] | 0.2 | 0.09 | 0.37 |
Drive Voltage [V] | -1.5 | -1.5 | 1.8 |
Power Dissipation (PD) [W] | 0.7 | 1.5 | 0.6 |
Q g (Typ)[nC] | 6.5 | 16.0 | - |
Mounting Style | Surface mount | Surface mount | Surface mount |
JEITA Package | SC-120 | - | SC-101 |
Storage Temperature (Min)[?] | -55 | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 | 150 |

Show / Hide Parameters
X