Pch -20V -2A Small Signal MOSFET - RQ5C020TP

RQ5C020TP is a MOSFET with G-S Protection Diode and low on-switching, suitable for load switch.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Transistors