ROHM Product Detail
Last Time Buy
RW1C015UN
1.5V Drive Nch MOSFET
Last Time Buy
RW1C015UN
1.5V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RW1C015UN
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RW1C015UNT2R | RV2C010UNT2L |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | WEMT6 | VML1006 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-563T | DFN1006-3 |
Package Size [mm] | 1.6x1.6 (t=0.65) | 1.0x0.6 (t=0.4) |
Number of terminal | 6 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 20 | 20 |
I D [A] | 1.5 | 1.0 |
R DS(on) (Typ) @1.2V[O] | - | 0.7 |
R DS(on) (Typ) @1.5V[O] | 0.3 | 0.54 |
R DS(on) (Typ) @2.5V[O] | 0.17 | 0.4 |
R DS(on) (Typ) @4.5V[O] | 0.13 | 0.34 |
R DS(on) (Typ) @Drive[O] | 0.3 | 0.7 |
Drive Voltage [V] | 1.5 | 1.2 |
Power Dissipation (PD) [W] | 0.7 | 0.4 |
Q g (Typ)[nC] | 1.8 | - |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-120 | SC-101 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X