ROHM Product Detail
Last Time Buy
RSD175N10
4V Drive Nch MOSFET
Last Time Buy
RSD175N10
4V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSD175N10
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSD175N10TL | RD3P175SNTL1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 100 | 100 |
I D [A] | 17.5 | 17.5 |
R DS(on) (Typ) @4V[O] | 0.085 | 0.085 |
R DS(on) (Typ) @4.5V[O] | 0.08 | 0.08 |
R DS(on) (Typ) @10V[O] | 0.075 | 0.075 |
R DS(on) (Typ) @Drive[O] | 0.085 | 0.085 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Q g (Typ)[nC] | 24.0 | 24.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

Low ON-Resistance Nch Power MOSFETs RS6/RH6 Series
2023-05-15 00:00:00.0
( 2:09 )
These products utilize ROHM’s latest generation fine element structure that significantly reduces ON resistance per unit area.
These products utilize ROHM’s latest generation fine element structure that significantly reduces ON resistance per unit area.
Show / Hide Parameters
X